ITTIA DB SQL
Update: September 14, 2018

ITTIA
ITTIA DB SQL offers RZ/G device manufactures a modular software architecture that enables devices to collect, store and manage data. It is highly optimized and reliable, with a low total cost of ownership. With ITTIA DB SQL, developers build robust, high-value products, with no database administrator to manage and connect data. ITTIA DB SQL libraries are cross-platform, supporting C, C++ and various scripting languages.

Product Overview

ITTIA DB SQL is a relational database management software library for embedded systems and intelligent Internet-of-Things devices. It is a full-featured robust data management technology that scales down to meet the constrained resource requirements of embedded systems. It simplifies data management for developers with SQL features not typically available on an embedded device. Elegant APIs, tools to ease development, and smooth upgrades make it fun to build applications, independent of operating system and hardware.



ITTIA DB SQL is a solid data management and data connectivity framework for the development of a variety of mission-critical systems from consumer electronics, medical devices, robotics, industrial automation, and solar energy to many other markets. Products built with ITTIA DB SQL are fast and scalable, and run on modern operating systems (i.e. Linux, Windows, QNX, VxWorks, INTEGRITY, Android, etc.), or even with a custom file system and no operating system.

Contact: http://www.ittia.com/