Industrial Surveillance Camera

VVDN Technologies Pvt Ltd
Industrial Surveillance Camera based on Renesas R8A77450(RZ/G1E) Processor comes with Ethernet, Wi-Fi ,
3G & LTE live streaming capabilities and is targeted for smart cities & Industries. The camera comes with
unique provision to connect a secondary Analog HD camera on board (which can be added on need basis)
ensuring additional security. Equipped with GPS feature the camera can be used to provide the accurate
surveillance based on location of user, movement of object, tracking and tagging.

Product Overview

Industrial Surveillance Camera based on Renesas R8A77450(RZ/G1E) Processor comes with Ethernet, Wi-Fi , 3G & LTE live streaming capabilities and is targeted for smart cities & Industries. The camera comes with unique provision to connect a secondary Analog HD camera on board (which can be added on need basis) ensuring additional security. Equipped with GPS feature the camera can be used to provide the accurate surveillance based on location of user, movement of object, tracking and tagging.

Truly being the next generation wireless surveillance camera, it is mobilized with cloud via Ethernet or Wi-Fi or LTE. In addition it tracks the identity of user using RFID tags and keeps a record of the logs of all the locations, events & video recordings through cloud. This futuristic camera can be easily configured through Android Mobile App.

Watch Video: Next Generation Industrial Surveillance Camera based on Renesas Processor -->

Support MCU: Renesas R8A77450(RZ/G1E) 
Highlights:
 ·  Live view of both primary & AHD camera in single screen
 ·  Supports 3G/ 4G /LTE/ GSM /Wi-Fi
 ·  Video Streaming: RTSP
 ·  Cloud Streaming: 640 x 360p@30fps
 ·  Video Recording: configurable upto 1920x1080@15fps FHD recording to Internal eMMC memory and auto upload to cloud.
 ·  AHD video decoder
 · GPS Location Tracking ·         RFID tracking
 ·  Record & view later (Video Playback)
 ·  Micro-SD Card slot (128 GB)

Price Information:
 · Dome Version: Basic ($500), Wi-Fi ($700), LTE ($855)
 · Box Version: Basic ($600), Wi-Fi ($800), LTE ($955)
 · Available in 3 different versions:
   Basic (Box/Dome): Supports Ethernet
   Wi-Fi (Box/Dome): Supports Ethernet and Wi-Fi
   LTE (Box/Dome) : Supports Ethernet, Wi-Fi and LTE

Purchase & Contact:
 · Purchase URL Link: http://www.cobaltboards.com/store
 · Email: info@vvdntech.com
 · Contact: +1 408 564 6514

Dome Shaped、Box Shaped