RZ/G2M Reference board
Update: February 21, 2019

江蘇潤和ソフトウェア株式会社(ホープラン)
ルネサス製MCU RZ/G2Mを搭載した96ボード互換のリファレンスボードです。

Product Overview

It consists of two boards, main board and sub board, and most of RZ/G2M mounted functions can be evaluated by connecting the child sub board.

Processor : RZ/G2M
Main Memory : 4GB DDR4
QSPI NOR Flash : 64MByte
I2C EEPROM : 512Byte
External Storage : micro SD x1
Connectivity : USB2.0 x2ch, USB3.0 x1ch, GbE x1
HDMI out / LVDS out or MIPI DSI out
Wi-Fi + BT
PMIC intersil
Dimension : 54 mm x 85 mm





お問い合わせは、ルネサスエレクトロニクス特約店、またはお問合せまでお願い致します。