RZ/G2 Group BSP Manual Set
Update: October 28, 2019

Renesas Electronics Corporation
This is the set of user manuals that cover the driver module functions and interface specifications for controlling the hardware mounted on RZ/G2 products.

Product Overview

This file contains the user manuals for the following device drivers for RZ/G2 products:
  • Audio driver
  • Display driver
  • DMA driver
  • Ethernet driver
  • GPIO driver
  • SCIF driver
  • I2C driver
  • SD/MMC driver
  • MSIOF driver
  • PCIe driver
  • PTP driver
  • SATA driver
  • Wayland
  • USB 3.0/2.0 host driver
  • USB 3.0/2.0 function driver
  • Thermal driver
  • PWM driver
  • IPMMU driver
  • Video Capture driver
  • Watchdog driver
  • V4L2 driver
  • VSPM driver
  • U-boot
  • Kernel core
  • Power Management
  • GStreamer
[Target]
 - Kernel version 4.19-CIP (Target: RZ/G2M, RZ/G2N, RZ/G2E)