iWave RZ/G1M-PF development kit
Update: April 11, 2017

iWave
This is the development kit for CPU modules equipped with Renesas’ RZ/G1M-PF CPU.

Product Overview

• Product Description
 iWave Japan Co., Ltd. has begun offering a System-On-Module (SOM) equipped with the RZ/G1M, a microprocessor (MPU) from Renesas Electronics Corporation. The RZ/G1M-equipped SOM is a Qseven R2.0-compatible MPU module.
 The module supports 1-GB DDR3 RAM, 4-GB eMMC flash, and 2-MB SPI NOR flash (expandable). It also offers Linux BSP and supports Gigabit Ethernet PHY, Micro SD slot, USB HUB, and more. The Qseven module supports a range of industrial operating temperatures, making it useful for a variety of industrial applications.
Renesas’ RZ/G1M MPU integrates dual ARM® Cortex®-A15 cores running at a maximum frequency of 1.5 GHz. The module includes a variety of high-performance peripherals, such as the PowerVR SGX544MP2 3D graphics core from Imagination Technologies Ltd., 32-bit DDR3-1600 memory, dual-channel full HD encode and decode, 3-channel video IN support, Gigabit Ethernet, USB 3.0, and more.
The cost-effective yet high-performance RZ/G1M-equipped SOM brings new opportunities for developing a variety of applications, such as entertainment, digital signage, HMI, smart appliances, office equipment, POS, ATM, real-time image recognition, and video surveillance.
We offer various development support services based on the hardware and software in this development kit, from circuit diagrams to a wide range of design support and software development services.
Please contact us for details.

※The standard configuration of the development kit is as below.
 (For non-standard configuration, please contact iWave.)

 RZ/G1M-PF dev kit (Standard Version)
    High speed interface USB3.0 + PCIe

[Reference materials]
Quick Start Guide(PDF)

[Product Inquiries]
iWave Japan Co., Ltd.
8F Kannai Sumiyoshi Building 3-29 Sumiyoshi-cho, Naka-ku, Yokohama
TEL: 045-227-7626, FAX: 045-227-7646
E-mail: info@iwavejapan.co.jp
http://www.iwavejapan.co.jp/product/RENESASRZPLATFORM.html

$1,800-(tax not included)