RZ/G2 OpenCV Face Detection Sample Program
Update: November 7, 2019

Renesas Electronics Corporation
This software is face detection sample program and its source code which runs on RZ/G2 series. It applies human face detection on USB camera input by using OpenCV face detection function.
For GUI, Qt Framework is used.
Use this software as a sample of USB camera input and GUI display.

Product Overview

* Features
 - UVC camera supported. Controlled by V4L2
 - GUI by Qt Framework
 - C++
 - OpenCV 2.4.11
* This program is confirmed to work under following environment:
 - MCU:RZ/G2E
 - Verified Linux Package: VLP64 1.0.1
* Package Contents:
 - OpenCV Face Detection Sample Program (Binary)
 - Sample Program source code, compilation environment and execution environment
 - Sample Program User Manual (English only)
 - OpenCV Library Cross-compile Manual (English only)
* No WARRANTY, No SUPPORT
* After download, please read README.txt first.
* Enquiry
 Please use Renesas Marketplace "Contact Us" page to make an enquiry.