Ubiquitous QuickBoot
Update: July 19, 2018

Ubiquitous AI Corporation
Ubiquitous' QuickBoot can boot any device in seconds - no more waiting.
QuickBoot utilizes advanced hibernation technology to nearly instantaneously bring your device back to life from a complete power down state. QuickBoot analyzes system memory and determines the most efficient way to restore the system to a fully booted state.

Product Overview

QuickBoot Key Features
 Secure Boot Compatibility
 Boot Fast and Secure. Existing Secure Boot processes can be used to verify QuickBoot, while verification of the Snapshot Image can be handled within QuickBoot to provide robust security alongside dramatically shortened boot times.

Increased Performance
 Advanced loading algorithms can reduce the QuickBoot time by up to 40% compared to previous versions. Similar advancements have also been made to cut the Snapshot Creation time by up to 50%.

Optimization
 Optimization tools provided with the QuickBoot SDK allow Customization of the Snapshot Image. Boot Time and QuickBoot behavior can be tuned to give a seamless User Experience.

Multi-Core Support
 Customize QuickBoot by implementing threads which can run concurrently with QuickBoot. Update the display, play audio, show the Rear-View camera or check the status of the CAN bus all while QuickBooting.

Open Source
 Easily customize the QuickBoot SDK for your Target Platform. All hardware dependent functions are open source allowing for easy porting.

Android
 Application installiation, Settings Restoration, OTA, Factory Reset are all supported with the Android Pack add on. Available for Android 4.4, 5.1, 6.0, 7.0

Storage Media
 The latest eMMC and SD standards are supported. The High Speed Modes (HS200/HS400/UHS-I) can deliver incredibly short Boot Times and the Instant-On experience to customers.

Contact
 WEB:https://www.ubiquitous-ai.com/en/products/os/quickboot/
 E-MAIL:sales@ubiquitous-ai.com
 Phone:+81-3-5908-3451