RZ/G Multimedia Package for 64bit kernel [Product version]
Update: May 16, 2019

Renesas Electronics Corporation
This package is for installing H.264/H.265 Video codec and graphics (OpenGL ES) function to the RZ/G BSP (Board Support Package) which is for 64bit processors and Renesas distributes.
It's possible to apply a product edition to customer's product just as it is.

Product Overview

This package is for installing H.264/H.265 Video codec and graphics (OpenGL ES) function to the RZ/G BSP (Board Support Package) Renesas distributes. It's possible to apply a product edition to customer's product just as it is. This library is installed in "RZ/G Verified Linux Package for 64bit kernel [Product version]" already.
Because of our procedure, it may take the approximately 5 degree of business days, before this package (RZ/G Verified Linux Package) can be offered to you.

[Function]

  • Video Codec
      H.264 decoder/encoder and H.265 decoder provided as standard IF (OMX).
  • Video processing
      Provide image editing functions such as scaling, clipping, and compositing according to the display screen.
  • Graphics function
      Provide graphics function compliant with OpenGL ES standard (SGX).
  • Supports this kernel version.
      - Kernel version 4.19-CIP (Target:RZ/G2M, RZ/G2E)
 

Please refer to this page for our support policy of this package.