RZ/G Multimedia Package [Product version]
Update: October 22, 2018

Renesas Electronics Corporation
This package is for installing H.264 Video codec and graphics (OpenGL ES) function to the RZ/G BSP (Board Support Package) Renesas distributes.
It's possible to apply a product edition to customer's product just as it is.

Product Overview

This package is for installing H.264 Video codec and graphics (OpenGL ES) function to the RZ/G BSP (Board Support Package) Renesas distributes.
It's possible to apply a product edition to customer's product just as it is.
This library is installed in "RZ/G Verified Linux Package [Product version]" already.
Because of our procedure, it may take the approximately 5 degree of business days, before this package (RZ/G Verified Linux Package) can be offered to you.

[Function]
· Video Codec
H.264 decoder / encoder provided as standard IF (OMX).
· Video processing
Provide image editing functions such as scaling, clipping, and compositing according to the display screen.
· Graphics function
Provide graphics function compliant with OpenGL ES standard (SGX).
· Supports this kernel version.
- Kernel version 4.4-cip (Target:RZ/G1H, RZ/G1M, RZ/G1N, RZ/G1E, RZ/G1C)