RZ/G Multimedia Package [Evaluation version]
Update: October 22, 2018

Renesas Electronics Corporation
This package is for installing H.264 Video codec and graphics (OpenGL ES) function to the RZ/G BSP(Board Support Package) Renesas distributes.
It is possible to use for the evaluation use of the RZ/G platform product immediately.

Product Overview

This package is for installing H.264 Video codec and graphics (OpenGL ES) function to the RZ/G BSP(Board Support Package) Renesas distributes.This library is installed in "RZ/G Verified Linux Package [Evaluation version]" already.

-This Evaluation version library is without charge and is a license by the simple click through form, and you can get it.
-This Evaluation version library can be downloaded immediately for evaluation of RZ / G platform product.

[Function]
· Video Codec
H.246 decoder / encoder provided as standard IF (OMX).
· Video processing
Provide image editing functions such as scaling, clipping, and compositing according to the display screen.
· Graphics function
Provide graphics function compliant with Open GLES standard (SGX).
· Supports this kernel version.
- Kernel version 4.4.138-cip25 (Target: RZ/G1H, RZ/G1M, RZ/G1N, RZ/G1E, RZ/G1C)