RZ/G Application Development Package [Product version]
Update: June 10, 2019

Renesas Electronics Corporation
RZ/G Application Development Package offers environment to easily start software development on RZ/G series.
The package contains pre-build binary image file for each board and customer can immediately start up board after obtain the package.
Also, the package contains "Software Development Package"(SDK) and the customer can build own application and execute on the package.

Product Overview

RZ/G Application Development Package offers package which contains all things needed for application development working on supported boards (iWave, SK boards).
The package contains "Pre-build binary"(SD card image file) and customer can start up board and try the package immediately after obtain the package and the board.
Also, needed tools (Compiler etc.) for application development is provided as "Software Development Kit" (SDK) and the customer can start initial development of the customer's application software before obtain the customer's production or evaluation boards.

The package contains a product version library for installing H.264 Video codec and graphics (OpenGL ES) function.
It's possible to apply a product edition to customer's product just as it is.
The Product version library can also be downloaded from "Multimedia Package (Product version)" page of this market place.
Because of procedure, it may take the approximately 5 degree of business days, before the package ( RZ/G Application Development Package) can be offered to you.

[Deliverables]
 - Pre-Build Binary (SD card image)
  The binary files are provided for the following boards.

   - Provided by iWave
     ・ iWave RZ/G1H-PF Development Kit
     ・ iWave RZ/G1M-PF Development Kit
     ・ iWave RZ/G1N-PF Development Kit
     ・ iWave RZ/G1E-PF Development Kit
     ・ iWave RZ/G1C-PF Development Kit

   - RZ/G Starter Kit
     ・ RZ/G1M Starter Kit
     ・ RZ/G1E Starter Kit

 - Software Development Kit (SDK)
  Cross-Compile environment

 - Video Codec/Graphics Library (Product version)
  Provide functionalities for H.264 decoding/encoding and 3D graphics

* ProductFor detail information, Please refer the manual.
* Jan. 16, 2019: Images for iWave development kits were updated based on Yocto 2.4.2.
* June. 10, 2019: SDKs for Starter kits were updated to be available cmake command.

[Notes]
 RZ/G Application Development Package contains the following decoder, encoder, parser related packages.

 [Package name] gstreamer1.0-plugins-bad-videoparsersbad
  -diracparse (Dirac parser)      http://diracvideo.org/
  -h263parse (H.263 parser)      http://www.itu.int/
  -h264parse (H.264 parser)      http://www.mpegla.com/
  -mpeg4videoparse (MPEG 4 video elementary stream parser) http://www.mpegla.com/
  -mpegvideoparse (MPEG video elementary stream parser) http://www.mpegla.com/
  -pngparse (PNG parser)      http://www.libpng.org/
  -vc1parse (VC1 parser)      http://www.mpegla.com/

 [Package name] gstreamer1.0-plugins-good-isomp4
  -3gppmux (3GPP Muxer)   http://www.3gpp.org/
  -ismlmux (ISML Muxer)   http://www.microsoft.com/
  -mj2mux (MJ2 Muxer)   http://www.jpeg.org/
  -mp4mux (MP4 Muxer)   http://www.mpegla.com/
  -qtdemux (QuickTime demuxer) http://www.apple.com/
  -qtmux (QuickTime Muxer)   http://www.apple.com/

 [Package name] gstreamer1.0-plugins-bad-faac
  -faac (AAC)   http://www.vialicensing.jp/

 [Package name] gstreamer1.0-plugins-bad-faad
  -faad2 (AAC)   http://www.vialicensing.jp/

 [Package name] gstreamer1.0-omx, libomxil, omx-user-module
  -omxh264dec, omxh264enc   http://www.mpegla.com/

For iWave board
 
 
 
 
 
For SK board