The RZ/G series is a scalable MPU platform based on the Arm® Cortex® architecture and RISC-V architecture with advanced graphics, video engine and high-speed interface. The scalable and efficient performance of the RZ/G series is ideal for industrial automation, building automation HMI, industrial cameras, and IoT Edge applications.
Linux Package
The Linux package offered by Renesas contains basic ported and tested software necessary for the industrial segment, for which operation and performance has been verified based on a datasheet.
Partner Solutions
Partner products and services that support the RZ/G series can speed up your design and get to market faster.
Getting Started
Here will introduce a simple evaluation board kit setup procedure for evaluating RZ/G products and a procedure for actually building Yocto.
After getting the evaluation board kit, please refer to this first.
RZ/G2L Getting Started
Target Applications
- HMI Applications
- Industrial Automation
- Building Automation
- Doorbell System
- POS System
- Medical Display
- Digital Signage
- IoT Applications
- Solar Inverter
- Secure Home Gateway
- EV Charger
- Industrial Gateway
- Infra Sensing Gateway
- Smart Agriculture Gateway
Featured RZ/G MPUs
Product | Description | Featured Document |
---|---|---|
RZ/G3S | General-purpose Microprocessors with Single-core Arm® Cortex®-A55 (1.1 GHz) CPU and Dual-core Cortex®-M33 (250 MHz) CPU, Supporting Low-power Mode and PCI Express | |
RZ/Five (RISC-V) | General-purpose Microprocessors with RISC-V CPU Core (Andes AX45MP Single) (1.0 GHz) with 2ch Gigabit Ethernet | |
RZ/G2L | General-purpose Microprocessors with Dual-core Arm® Cortex®-A55 (1.2 GHz) CPUs and Single-core Arm® Cortex®-M33 (200 MHz) CPU, with 3D Graphics and Video CODEC Engine |
RZ/G MPU Products
Product Group | Description | Features |
---|---|---|
RZ/G3 | 64-bit MPUs (Arm) | Inheriting the RZ/G2 Group concept, in addition to HMI apps, these MPUs target IoT edge devices with enhanced low power management, high-speed interfaces, and security functions. |
RZ/G2 | 64-bit MPUs (Arm) | 64-bit multi-core architecture with advanced graphics capabilities and high-bandwidth memory interfaces to enable high-performance embedded systems with enhanced human machine interfaces |
RZ/Five | 64-bit MPUs (RISC-V) | General-purpose Microprocessors with RISC-V CPU Core (Andes AX45MP Single) (1.0 GHz) with 2ch Gigabit Ethernet |
RZ/G1 | 32-bit MPUs (Arm) | 1GHz+ Arm Cortex-A cores, 3D graphics engine, full high-definition (HD) video engine, secure IP, high-speed interfaces such as PCIe, SATA and Gigabit Ethernet, and other functions necessary for embedded devices in the industrial segment |
Development Tool
Tool | Description |
---|---|
Smart Configurator for RZ V1.8.0 (ZIP | English, 日本語) | Smart Configurator is a stand-alone tool for setting the pins and checking the setting status of the microprocessor when designing hardware specifications. |