RZ/G Series User's Manual & Technical Update

Renesas Electronics Corporation
This is the user’s manual for the RZ/G-PF series of processors that are compatible with the RZ/G Linux Platform.
The product line includes the RZ/G1H-PF, RZ/G1M-PF, RZ/G1N-PF, RZ/G1E-PF, and RZ/G1C.
There are separate manuals that describe the hardware specifications of each individual product, as well as a common manual that describes the common specifications for the RZ/G series. Before using a processor, download its manual as well as the common manual.
Please also download technical updates with important notices such as correction of mistakes and precautions on use.

Product Overview

Applicable MCUs
RZ/G1H-PF, RZ/G1M-PF, RZ/G1N-PF, RZ/G1E-PF, RZ/G1C-PF
Comment
The hardware manuals for the RZ/G series processors (RZ/G1H, RZ/G1M, RZ/G1N, RZ/G1E, and RZ/G1C) can also be used as the hardware manuals for the Linux-dedicated RZ/G series processors (RZ/G-PF series).
As such, the RG/Z series hardware manuals below can be read in place of the hardware manuals for the Linux Platform RZ/G series processors (RZ/G-PF series).

The features of each device are also provided below.
RZ/G1H-PF
This processor is equipped with quad-core Cortex®-A15 (1.4-GHz) and Cortex®-A7 (780-MHz) CPUs, a DDR interface with two 32-bit DDR3 channels, a 3D graphics engine (PowerVR G6400), and two dedicated hardware channels that support encoding and decoding of full high-definition video. This high-spec processor is also equipped with high-speed USB 3.0, PCI Express, and SATA interfaces, as well as other comprehensive peripheral functions.
RZ/G1M-PF
This high-spec embedded processor is equipped with 1.5-GHz dual-core ARM® Cortex®-A15 CPUs, a dual-core 3D graphics engine (SGX544MP2), two 32-bit DDR3 memory channels, and hardware to support full high-definition video encoding and decoding. With built-in USB 3.0, PCI Express, and SATA high-speed interfaces, it is ideal for human-machine interface (HMI) applications.
RZ/G1N-PF
This high-spec embedded processor is equipped with 1.5-GHz dual-core ARM® Cortex®-A15 CPUs, a dual-core 3D graphics engine (SGX544MP2), and hardware to support full high-definition video encoding and decoding, making it ideal for human-machine interface (HMI) applications. It is fully scalable with the RZ/G1M MPU.
RZ/G1E-PF
This embedded processor is equipped with 1.0-GHz dual-core ARM® Cortex®-A7 CPUs and a 3D graphics engine (SGX540) and supports full high-definition video encoding and decoding, making it ideal for human-machine interface (HMI) applications.
RZ/G1C-PF
This embedded processor is equipped with 1.0-GHz dual-core ARM® Cortex®-A7 CPUs and a 3D graphics engine (SGX531) and supports full high-definition video encoding and decoding, making it ideal for human-machine interface (HMI) applications.